- Home
- Cobot and Go
- AutoCart
AutoCart
The AutoCart is a robotic machine tending solution can be integrated with your existing machine tool. This automation cart is designed to roll up to any machine tool and run it as an operator would, allowing your company to increase production through “lights out manufacturing”.
Compatibility
Suitable Applications
- Ease of Use
- Flexible
- Mobile
Dimensions, Footprint, Reach
| Reach | 55" |
| Payload Capability* | 22 lbs |
| Width | 35" |
| Length | 66" |
| Height (without robot) | 38" |
*Dependent on configuration and End of Arm Tooling Selection
Throughput
| Throughput | Application Dependent |
Power Requirements
| Power Requirements | 110V |
End of Arm Tooling Type(s)
| Pneumatic | 2 Jaw or 3 Jaw |
| Electric | 2 Jaw or 3 Jaw |
| Magnet | |
| Vacuum | |
| Combination of Multiple |
Safety
| Safety | Includes OptiPro's AutoCart Plugin |
Compliant Machine Types and Brands
| FANUC CNC's | Onsite Communication |
| Non-FANUC CNC | Alternative Communication Methods Available |