Wistia Video Thumbnail
PIQuE Full Assembly
Pique 1
Pique 3
Pique 4
EZ Automation Systems

PIQuE - Panoptic Inspection and Quality Expert

True 360° full-coverage AI-driven high-accuracy inspection system. Equipped with pre-trained models for rapid deployment, PIQuE is designed to flag all product surface defects with adaptive learning and intelligent customization. PIQuE's advanced AI capabilities allow it to continuously improve by learning from past defects and adapting to surface variations, ensuring unmatched precision and reliability. PIQuE generates customized new product recipes, with minimum downtime for changeovers. PIQuE integrates FANUC advanced robotics features with SICK advanced 3D scanning features.

Compatibility

Suitable Applications

Specifications

Dimensions, Footprint, Reach Footprint: 7'11" W x 6'9" D x 7'6" H
Throughput 30 parts/hr
Power Requirements 110V
End of Arm Tooling Type(s) 3D laser triangulation sensor
Software SNPX
InGear
MVtec Halcon
Safety Door controlled switches