- Home
- Cobot and Go
- Automated Inspection System
Automated Inspection System
The Automated Inspection System was specifically designed for accurate detection of surface defects in mass manufacturing production lines of various type parts across many industries including automotive and heavy machinery.
Compatibility
Suitable Applications
- Barriers, light curtains, and guarding can be customized to integration requirements
- Grippers for pick/place of parts and presentation to optical systems for image acquisition or placement in vision system fixtures
- Systems can be configured to have optical hardware as EOAT
- Fully automated inspection system capable of 24hr/7 days per week runtime
- AI-based visual inspection excelling in tight tolerances, intricate geometries, and diverse materials
- Quality assurance
- Complex parts
- Easy integration with existing production layout and equipment.
Dimensions
| Machine Dimensions | L: 1500mm W: 1500mm H: 2045mm |
| Reach | Reach is dependent on Cobot selection |
Power Requirements
| Power Requirements | 3 Phase 200-208 VAC 30A 60HZ |
Additional Musashi AI Software
| Cendiant Inspect | Turnkey Inspection Software |
| Cendiant Quality Insights Platform | Data Visualizations, Performance Monitoring, and Quality Traceability |
Safety
| PLCs Supported | Keyence, Mitsubishi, Allen Bradley, Siemens, ToyoPUC |