Paint Cart Pic3
Paint Cart Pic6
Paint Cart Pic5
Paint Cart Pic2
Paint Cart Pic1
Pioneer Industrial Systems

CRX Paint Cart

The CRX Paint Cart is designed to roll into place and paint repetitive parts on a repeat basis, freeing up the operator to do other tasks. It has been proven that robotic painting improves quality, efficiency, reduces labor and 
related injuries.

This system comes with two carts, to remain Class-1 / Zone-1 compliant. One cart contains the FANUC CRX Paint Robot and a pressure pot paint system. The second cart contains the robot controller, so it can be an appropriate distance away from the paint zone.

Utilizing FANUC's "lead-through-teach" makes setup easy.

This system is designed to replace manual operators, taking advantage of the customer's existing paint booth and fixturing. If needed, we are happy to help with those areas as well. Ideal targets are manufacturers that have a low-volume, high-product mix but can be deployed anywhere painting is being done. 

Compatibility

Suitable Applications

  • Collaborative
  • Cost effective 
  • Ease of use
  • Footprint
  • Efficiency 
  • Ergonomics

Dimensions, Footprint, Reach

Cart One (Robot) Dimensions 24" W x 52" L x 28" H (Robot Shipping)
Cart Two (Controller) Dimensions 25" W x 38" L x 47" H
Reach 1,418 mm
Payload 10k g

Throughput

Throughput 1000-2000 mm/s

Power Requirements

Power Requirements 120 VAC / 20 Amp / 60 Hz

End of Arm Tooling Type(s)

End of Arm Tooling Automatic Spray Gun

Software

Optional ROBOGUIDE / PaintPro