- Home
- Cobot and Go
- EZ Painter
EZ Painter
Simple, Fast and Affordable.
EZ Painter cobot solution is industrially designed for fast and EZ setup & programming.
Our collaborative paint robot system will simplify automating your manual painting process.
Ideal for both powder coating and liquid coatings, the EZ Painter's touch screen interface provides electronic control to give you precise and repeatable finish quality and paint savings.
EZ Painter is the robot system you need to automate your paint process. Simple & EZ.
Compatibility
Suitable Applications
Highlights
- Cost Effective & EZ Operations
- Cobot Safe
- Labor Savings
- Paint Material Savings
- Repeatable Quality
- “Lead-Through Teach” Programming
- No-Code Robot Programming (Custom)
- Touchscreen User Interface (HMI)
- Electronic control of Fan Air, Atomization Air & Fluid Flow Regulation
- Customizable Paint Recipes
- Convenient Modular design
- EZ to use EZ to move – redeploy using Mobile Robot & Operator Station
- Ideal for high mix – low volume applications
- Adaptable for your existing paint booth and equipment
- Liquid & Powder Coating
- Automatic Color Change (Optional)
- Pre-Integrated Rotary Positioner (Optional)
- Automatic Paint Applicator Options
End of Arm Tool Types
Automatic Paint Applicator, Options:
- Airless
- Airspray
- Air Assisted Airless
- Electrostatic (Custom)
- Powder Gun or Bell (Custom)
Software
- EZ Painter's standard user interface (HMI)
- FANUC CRX Paint plug-in
Safety
EZ Painter is preconfigured to easily accept your current safety control system.
Simply connect your existing safeties to interlock the EZ system for safe and compliant installation.
- Fire detection circuit
- E-stop circuit
- Paint booth entrance detection circuit
- Paint booth running circuit; booth fans / air-flow switch
Throughput
| Applicator tip speeds | Up to 2000mm/sec (1000mm/sec in collaborative mode) |
Determination of safe operational speeds and motion require a safety risk assessment and compliance with RIA / A3 standards. These must be followed to properly achieve safe operation of robot systems.
Power Requirements
| 120 VAC | 20A |