- Home
- Cobot and Go
- Cooper™ CRX Aluminum Welding Cobot Cart
Cooper™ CRX Aluminum Welding Cobot Cart
The COOPER™ Aluminum Welding Cobot Cart from Lincoln Electric is designed specifically for aluminum welding robot applications. This system features an intuitive interface that simplifies programming and operation, requiring no prior experience. The COOPER™ cobot cart is equipped with the Lincoln Electric Power Wave® R450, ensuring high-quality welds with precision and consistency. Its compact and mobile design allows for easy integration into existing production lines, enhancing flexibility and productivity. Additionally, the COOPER™ aluminum welding robot cart supports safe human-robot collaboration, making it a reliable and efficient solution for modern manufacturing needs.
Compatibility
Suitable Applications
Cooper CRX Aluminum Welding Cobot Cart
| Aluminum Weld Cart - CRX10iA/L L x W x H in (mm) | 69 x 35 x 80 (1742.6 x 889 x 2032) |
| Aluminum Weld Cart - CRX-25iA L x W x H in (mm) | 69 x 49 x 105 (1743 x 1174 x 2662) |
| Robotic Arm Payload lb (kg) | 22 (10) |
| Robotic Arm Reach in (mm) | 55.8 (1418) |
| Aluminum Welding Cart System Weight lb (kg) | 1170 (531) |
| System Work Envelope in (mm) | 44 x 35 (1117.6 x 889) |
| Fixed Table Payload lb (kg) | 500 (226) |