- Home
- Cobot and Go
- Mod-Cut Cart
Mod-Cut Cart
Whether you're working on 3D or 2D projects, the Mod-Cut Cart is designed to elevate your cutting experience. Featuring a downdraft table and a burn box ready to connect to your fume extractor, it ensures a clean and efficient workspace. The cart is equipped with 16mm holes for fixture holding, which also help in drawing away fumes.
The Mod-Cut Cart includes the CRX-10iA/L cobot boasts an impressive 55" reach, which makes it versatile for various tasks. You can enhance your setup with up to four additional side carts (note: these are not downdraft) or opt for a downdraft side table accessory that matches the Mod-Cut Cart's size.
Setting up, programming, and operating the cobot is a breeze, even for beginners! For advanced 3D programming, consider using FANUC's Shape-Gen or Hypertherm Robotmaster software. The system includes the powerful Hypertherm Powermax85 Sync Power Supply.
Plus, you can customize your Mod-Cut Cart with a range of drawers and accessories to suit your needs.
Compatibility
Suitable Applications
Specifications
| Workspace | 40"W x 58-12/"D |
| Footprint | 40"W x 78" D |
| Reach | 55" |
| Power Requirements | 200 480V, 1PH, 50/60 Hz 200 600V, 3PH, 50/60 Hz 400V, 3PH, 50/60 Hz |
| Software | FANUC Power Supply Library |
| FANUC Shape Gen Option | |
| Robotmaster CAD/CAM Option | |
| Safety | Complete Risk Assessment Available |