- Home
- Cobot and Go
- Northtech Dual Station Cobot Welding Systems
Northtech Dual Station Cobot Welding Systems
Looking for advanced cobot welding solutions to boost productivity and weld quality? Northtech’s Dual Station Robotic Welding Systems are designed for manufacturers who demand speed, precision, and flexibility. Featuring generous work envelopes from 90” to 120” and dual operator stations, these systems keep your workflow moving for both high-volume production and custom fabrication.
Our cobot welding platforms integrate industry-leading technology, including FANUC collaborative robots, premium welding packages, and optional plasma cutting capabilities. Select models offer seamless tool changing for welding and cutting, delivering up to 150% efficiency gains over manual welding. Compatible with standard fixture kits and engineered for quick setup, Northtech systems minimize downtime while maximizing throughput.
Whether you need a cobot welder for small-batch jobs or a fully automated solution for large-scale runs, Northtech provides future-ready robotic welding systems that combine ease of use, superior weld quality, and unmatched versatility.
Compatibility
Suitable Applications
CRX-30 Satellite
- Long-Reach CRX-30iA FANUC Collaborative Robot
- Standard System Includes OTC 400 Amp Digital Pulse Robotic Welding Package
- Quick Job Set Up That Justifies Automated Process
- Two 75" X 40" Operator Stations
Optional features:
- Water cooled torch package
- Automatic torch nozzle cleaning station
- 500 amp welding machine
- Welding software options: Low spatter mode, seam tracking, stitch welding, touch sensing, multi-pass.
Dual HS Robotic Welding System
Through Northtech's extensive experience and R & D, our machines are smooth and problem free. Even with complex welding torch angles.
- Up to 8X Faster: Outpaces traditional cobots with fast motion speeds
- 150% More Efficient: Boost output over manual welding with consistent, high-quality results
- Rapid Job Setup: Spend less time programming and more time welding — ideal for high-mix, low-volume environments
- User-Friendly Control: Program and operate the FANUC CRX-30iA cobot easily via Android tablet
- Powerful Performance: Equipped with the OTC Daihen P402 400 Amp pulse welding package for precision and reliability
- Seamless Workflow: Dual stations allow one side to be prepped while the other is welding
- Smart Cable Management: Stay safe and organized with the Northtech TunnelTek cable management system
- Problem Free: Complaints in the market are often heard related to payload problems during programming & production- Northtech HSP Cobot Systems have No Payload Problems, Period.
Enhance Your System with Optional Upgrades
- Water-cooled torch for high-duty cycle applications
- Automatic nozzle cleaning station for minimal downtime
- Upgrade to a 500 Amp welding power source
- Fronius, Miller and other welding equipment options available
- Intelligent software tools: Low spatter, seam tracking, stitch welding, touch sensing, and multi-pass welding
Dual HS Fabmaster Robotic Welding System
- Long-Reach: CRX 30iA FANUC Collaborative Robot
- Motion Speeds: 8X Faster Than Competitive Cobots
- Tool Changing: Change between Welding & Plasma Cutting
- Two Headstock Positioners
- Standard System Includes: OTC 400 Amp Digital Pulse Robotic Welding Package & Hypertherm Powermax Plasma Cutting System
- Quick Job Set Up That Justifies Automated Process
Eclipse 90 Robotic Welding System
Through Northtech's extensive experience and R & D, our machines are smooth and problem free. Even with complex welding torch angles.
- Up to 8X Faster: Outpaces traditional cobots with fast motion speeds
- 150% More Efficient: Boost output over manual welding with consistent, high-quality results
- Rapid Job Setup: Spend less time programming and more time welding — ideal for high-mix, low-volume environments
- User-Friendly Control: Program and operate the FANUC CRX-10iAL cobot easily via Android tablet
- Powerful Performance: Equipped with the OTC Daihen P402 400 Amp pulse welding package for precision and reliability
- Seamless Workflow: Dual stations allow one side to be prepped while the other is welding
- Smart Cable Management: Stay safe and organized with the Northtech TunnelTek cable management system
- Problem Free: Complaints in the market are often heard related to payload problems during programming & production- Northtech HSP Cobot Systems have No Payload Problems, Period.
Enhance Your System with Optional Upgrades
- Headstock Positioner or Tilt/Rotate Positioner
- Water-cooled torch for high-duty cycle applications
- Automatic nozzle cleaning station for minimal downtime
- Upgrade to a 500 Amp welding power source
- Intelligent software tools: Low spatter, seam tracking, stitch welding, touch sensing, and multi-pass welding
CRX-30 Satellite Specifications
| Reach | 1889mm |
| Footprint | 11.5 X 8 |
| Throughput | 2X Operator Welding Stations |
| Power Requirements | 3 Phase 480 VAC, 30 Amps |
| End of Arm Tooling Type(s) | Welding Torch |
| Software | ARC TOOL |
Dual HS Robotic Welding System Specifications
| Reach | 1889mm |
| Footprint | 12ft. X 12 ft. |
| Throughput | 2X Operator Welding Stations |
| Power Requirements | 3 Phase 480 VAC, 30 Amps |
| End of Arm Tooling Type(s) | MIG Welding |
| Software | ARC TOOL |
| Safety | Advanced Keyence Area Scanners |
Dual HS Fabmaster Robotic Welding System Specifications
| Reach | 1889mm |
| Throughput | 2X Operator Welding Stations |
| Power Requirements | 3 Phase 480 VAC, 30 Amps |
| End of Arm Tooling Type(s) | Welding Torch, Plasma Torch |
| Software | ARC-TOOL |
| Safety | Keyence Area Scanners |
Eclipse 90 Robotic Welding System Specifications
| Footprint | 95' X 120' |
| Reach | 1400mm |
| Throughput | 2X Operator Welding Stations |
| Power Requirements | 3 Phase 480 VAC, 30 Amps |
| End of Arm Tooling Type(s) | Welding Torch |
| Software | ARC-TOOL |
| Safety | Keyence Area Scanners- Creating 2 Operator Safety Zones |