Cooper™ CRX-10iA/L Welding Cobots
The COOPER™ CRX-10iA/L Welding Cobot Cart from Lincoln Electric is designed for heavy-duty welding applications, particularly those involving large-diameter wires. This system features an intuitive interface that simplifies programming and operation, requiring no prior experience. Available in air-cooled cart, water-cooled cart, and non-cart options, these designs ensure optimal performance and longevity, even in demanding environments. Powered by the Lincoln Electric Power Wave® R450, it delivers high-quality welds with precision and consistency. Additionally, the COOPER™ cobot cart enhances productivity and safety by allowing for seamless human-robot collaboration.
Compatibility
Suitable Applications
WeldingCooper CRX-10iA/L Welding Cobot
| Water or Air-Cooled Cart Dimensions L x W x H in (mm) | 59 x 35 x 38.5 (1498.6 x 889 x 977.9) |
| Robotic Arm Payload lb (kg) | 22 (10) |
| Robotic Arm Reach in (mm) | 55.8 (1418) |
| Air-Cooled Cart System Weight lb (kg) | 895 (407) |
| Water-Cooled Cart System Weight lb (kg) | 1150 (522) |
| Aluminum Welding Cart System Weight lb (kg) | 1170 (531) |
| System Work Envelope in (mm) | 44 x 35 (1117.6 x 889) |
| Fixed Table Payload lb (kg) | 500 (226) |