- Home
- Cobot Devices
- Match End-Of-Arm-Ecosystem
Match End-Of-Arm-Ecosystem
Grippers & Tools
Match is a new multi-functional end-of-arm ecosystem from Zimmer Group and Schmalz, two technology leaders and handling specialists. Equipped with an extensive range of functions and universal communication interfaces, MATCH is a combination of a robot module with options of multiple integrated Match grippers/tools which can be electric pneumatic, collaborative, and vacuum type.
Compatibility
Includes CRX Plugin
Yes- Plug in Robot Module with a smart, intuitive software
- Multi-faceted eco-system for countless application areas
- Options of switching pneumatic, electric, and special task grippers along with suction tools from Schmalz
- Possibilities of Manual/Automatic quick change of tools
- Compatibility & Flexibility with a long service life
Suitable Applications
- Electronic Assembly
- Pharmaceutical Material Handling
- Collaborative Material Handling
- Case Packing and Palletizing
- Multiple applications with one robot – electric & suction-type handling
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect