Wistia Video Thumbnail
Revel Robotic Beveler 448x252 1
Revel Square Optic 448x252 1
Revel Round Optic 448x252 1
Revel Robotic Beveler 448x252 1
Revel Close Up 448x252 1
OptiPro

Revel™

The OptiPro Revel™ Robotic Beveling Machine is designed to automate the tedious task of beveling optics, enhancing both efficiency and precision in optical manufacturing. This advanced system features a CRX Cobot allowing for flexible robotic motion and multiple beveling methods. The Revel™ can handle the entire beveling process from pick to place, including a flipping station that enables the beveling of both edges of an optic in one uninterrupted cycle

Additionally, the Revel™ is equipped with a motorized spindle and a coolant system to ensure accuracy and rigidity during the beveling process. Safety is a priority, with an enclosed safety guard system, that prevents operator harm or tampering. The machine's custom software facilitates fast job setups, making it easy for operators to handle a variety of beveling applications. By automating the beveling process, the Revel™ not only boosts productivity but also allows technicians to focus on more complex tasks, ultimately increasing the overall efficiency and output of optical manufacturing.

Compatibility

Suitable Applications