- Home
- Cobot Devices
- Cobot-Station
Compatibility
Suitable Applications
Includes CRX Plugin
NoCobot-Station
Pedestals, Carts
Applications such as machine operation, assembly, gluing applications or simple pick & place tasks can be quickly handled. There is sufficient space in the substructure to accomodate the most common Cobot controllers. These are also easily accessible via the door. Application-specific components (such as holders for teach pendants, workpiece holders, tools, etc.) can be mounted to the open t-slots of the work surface. Push buttons or sensors can be subsequently mounted by the operator. Via lifting rollers with integrated locking feet, the substructure is mobile and can be stably positioned for operation.
Compatibility
Suitable Applications
Includes CRX Plugin
No
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect