Cobot Mounting Solutions 80/20 helps support robotics from the ground up with heavy-duty mounting plates and pedestals for collaborative robots (cobots). Select from your choice of mobile or static pedestal heights and add a mounting plate that supports select Fanuc...
LIFTKIT-FA Ewellix LIFTKIT is a highly reliable, ready-to-install system for extending the vertical working range of the robot by up to three times. It includes a lifting column with a cobot mounting interface, a controller and a software plug-in for CRX robots. Visit...
Auto Connector AC063 The Auto Connector is a new type of mechanical connection system that makes fully automatic tool changes possible. The system is composed of an upper assembly and a lower assembly. The upper assembly houses the locking mechanism, which ensures a...
The WINGMAN – AUTOMATIC and MANUAL tool change The WINGMAN Tool Changer System provides easy AUTOMATIC and MANUAL tool change in one device. The WINGMAN is a mechanical device that is installed and deployed for automatic tool change in a few minutes – Plug and...
Patmark-auto Dot Peen Marking Machine Patmark-auto is an attachable Dot Peen Marker that features a compact, small, and lightweight marking head, allowing for easy installation. This versatile maker is capable of marking on most metal surfaces up to HRC60 as well as...
Recent Comments