The WINGMAN – AUTOMATIC and MANUAL tool change
The WINGMAN Tool Changer System provides easy AUTOMATIC and MANUAL tool change in one device. The WINGMAN is a mechanical device that is installed and deployed for automatic tool change in a few minutes – Plug and Play. Simply bolt on the parts, teach waypoints and deploy.
Features
- Automatic and manual tool change in one device.
- Plug and Play.
- Patented Fail-Safe locking mechanism.
- Super compact and super strong (Rated payload 33 kg and only 30 mm high).
- Designed and tested for cobot safety (ISO/TS 15066).
- Two integrated ports for M5 pass-through of compressed air or vacuum.
- Options for click-on modules with two M7 ports for pass-through of high flow compressed air or vacuum.
- Options for click-on modules with std. FANUC connectors (M8/8pin) for pass-through of electricity.
- All tool changer parts are surface-treated high-grade aluminum.
- Compact holder that holds the robot tools when they are not located on the robot.
Quick Facts
Suitable Applications
Suitable for most cobot applications and in combination with most tools such as:
- Finger grippers.
- Vacuum grippers.
- Dispensing systems.
- Welding torches.
- Screwdriver machines.
- Orbital sanders and polishers.
Compatibility
All CRX models with the Cobot standard ISO flange: ISO 9409-1-50-4-M6
Includes CRX Plugin?
No