Patmark-auto Dot Peen Marking Machine
Patmark-auto is an attachable Dot Peen Marker that features a compact, small, and lightweight marking head, allowing for easy installation. This versatile maker is capable of marking on most metal surfaces up to HRC60 as well as most plastics. It offers programmability and storage of up to 255 program files, which can be conveniently managed using Patmark Win Software or the iOS/Android app. The marking process is simplified as CRX can easily select the desired marking file using D I/O.
Features
- Airless. Driven with Electric Solenoid
- 1.8kg (4 lbs) unit weight only
- 15mm (0.6”) x 15mm (0.6”) Marking window. Programmable string text
- Alphanumeric, Symbols, 2D code (Data Matrix & QR), and Logo marking capabilities
- Programmable serial number and calendar mark
- Run with D.I/O Signal
Suitable Applications
Automotive, Aerospace, Fabricator, Oil and Gas, Defence, Energy, and Biomedical.
Quick Facts
Compatibility
CRX-5iA, CRX-10iA, CRX-10iA/L, CRX-20iA/L, CRX-25iA
Includes CRX Plugin?
Yes
Product Dimensions
198mm (7.8in) x 90mm (3.5in) x 113mm (4.4in)