Compatibility
Includes CRX Plugin
No
ARM-IO Device
Other
Connect your robot EOAT devices quickly and reliably with ARM-IO. The 8 Pole CRX connector gets broken out to (6) M8-3 pole female connectors providing robust connection points for sensors, valves, analog devices, and more. The slim design mounts in-line and replaces bulky junction blocks, terminal boxes, and the brackets/wiring that add time and cost to your project.
Compatibility
Includes CRX Plugin
No- Mounts seamlessly in-line with your robot, tool changer, or end of arm tooling
- Lightweight robust type III hard-coat anodized aluminum
- Just 19mm thick (Offset) and less than 0.2kg
- (6) M8-3 pole ports
- Port caps included for unused ports
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect