- Home
- Cobot Devices
- Grippers for FANUC CRX
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
Grippers for FANUC CRX
SMC is a global manufacturer of components for the Automation, Controls, and Process industries; our vision to be the global standard for sustainable automation is realized by partnering with our customers to discover energy and resource savings. We partner with FANUC Corporation by providing end-of-arm tooling for the CRX Series Collaborative Robots through our JMHZ2-X7400 Series Air Gripper, ZXP Series Vacuum Gripper, and MHM-X7400 Series Magnet Gripper.
The SMC Gripper Units are certified for Plug and Play integration with the FANUC collaborative robots. The designs are compact and lightweight and work with a multitude of applications between the variations. Installation is simple – connect air supply to unit, connect electrical M8 connector to Cobot, mount unit, and download the FANUC CRX Plug-in Software.
Compatibility
Suitable Applications
Includes CRX Plugin
Yes- Plug and Play configuration for immediate use
- FANUC CRX Plug-in Software
- Operates by simply connecting a compressed air supply tube and an electrical wiring M8 connector
- Standards: ISO 9409-1-50-4-M6