KOSMEK

Manual Robotic Hand Changer

Other

The Kosmek Manual Robotic Hand Changer is a simple, lightweight robotics tool changer built for collaborative robot tool changes on the FANUC CRX-10iA and CRX-10iA/L. 

Includes CRX Plugin

No
  • One Push Button Tool Change.
  • Suitable for Multiple Collaborative Robot Brands.
  • Adapter Plates are Available.
  • Light and Compact.
  • Three Payload Ranges Available.

For Any Collaborative Robot Applications Requiring Multiple End of Arm Tools.

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology