Robotiq Grippers

Robotiq Plug & Play Adaptive Grippers

Grippers & Tools

Robotiq's grippers offer seamless integration into your production setup and are user-friendly for individuals with any level of expertise; no prior robotics knowledge is needed. You can install your adaptive gripper in just minutes with our Plug-and-Play gripper kits. Our intuitive software interface allows for direct programming on the CRX’s touchscreen.

Includes CRX Plugin

Yes

Robotiq’s grippers are the ideal choice for cobots, featuring a plug and play system that quickly adapts to parts of different shapes and sizes. You can also have access to multiple fingertips options depending on your application. The FANUC plugin provides access to all Robotiq gripper features via a user-friendly interface on the CRX’s touchscreen.

Hand-E

Hand-E is a precise adaptive gripper solution for manufacturers in high-mix, low-volume environments. Its 50-mm parallel stroke makes it ideal for assembly tasks, while its sealed design ensures reliability in the toughest manufacturing conditions—including CNC machining (IP67 compliant).

  • Payload: 7 kg

 

Hand-E C10

The Hand-E C10 is your go-to concentric adaptive gripper for machine tending needs and precise assembly tasks in a high-mix environment. Versatile with easily changeable fingertips and unlimited grasp options, it can handle parts up to 4 inches in diameter - option up to 6 inches with provided extenders. Its sealed design ensures reliability in the toughest manufacturing conditions—including humidity and dust (IP67 compliant).

  • Payload: 10 kg.
  • Stroke: 40 mm

 

2F-85 & 2F-140 

The Robotiq 2-Finger Grippers stand out because of their exceptional adaptability and versatility. With two wide-stroke options of 85 mm and 140 mm, these tools grip an extensive range of objects. Their patented mechanical design allows for both encompassing and pinch grips, providing precise and powerful handling that leads to optimal performance in various applications. These grippers excel in productions that demand precision, force, and adaptability on the go.

  • The 2F-85 gripper has a 85 mm stroke and a payload of up to 5 kg.
  • The 2F-140 gripper has a 140 mm stroke and a payload of up to 2.5 kg.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology