J. Schmalz GmbH

SCHMALZ Area Gripping Systems {FQE}

Grippers & Tools

A vacuum gripper sucks in the workpiece from above and can thus easily pick up the products, remove them from a row and place them in exactly the right position. In addition, vacuum grippers are particularly gentle on the workpiece and can also handle changing workpieces flexibly.

  • Integrated pneumatic vacuum generator or connection for external vacuum generation
  • Available with suction cups or foam sealing
  • Low weight and a rounded shape make this gripper perfect for collaborative robots
  • For handling products regardless of size and geometry
  • Allows handling of products from different picking positions
  • Typically used for pick-and-place or end-of-line packaging

Suitable Applications

Includes CRX Plugin

Yes
  • Integrated pneumatic vacuum generator or connection for external vacuum generation
  • Available with suction cups or foam sealing
  • Low weight and rounded shape make this gripper perfect for collaborative robots
  • For handling products regardless of size and geometry
  • Allows handling of products from different picking positions

Typically used for pick-and-place, palletizing or de-palletizing, or end-of-line packaging.

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology