FastARC® CX1000 Cobot
The FastARC CX1000 Welding Cobot is a versatile and efficient solution designed to address the challenges of modern welding tasks. This collaborative robot is ideal for low-volume, high-mix shops, offering quick changeovers and same-day setup. Mounted on a mobile cart, the FastARC CX1000 can be easily moved between different production areas, maximizing its utility across various tasks. Its compatibility with multiple welding units, such as Lincoln Electric and Miller, ensures seamless integration into existing workflows. The system's intuitive interface allows for simple programming, enabling operators to guide the robotic arm through the weld path manually, making it accessible even for those with minimal programming experience.
One of the key benefits of the FastARC CX1000 is its ability to deliver consistently high-quality welds, reducing the need for rework and minimizing scrap rates. This not only improves overall productivity but also allows skilled welders to focus on more complex and valuable tasks, enhancing job satisfaction and retention. The system's sealed components and IP67 rating ensure reliable operation in industrial environments, while its advanced features help manufacturers control costs and achieve a rapid return on investment, typically within six months. By automating repetitive welding tasks, the FastARC CX1000 helps manufacturers increase efficiency and maintain high standards of precision and reliability.
Compatibility
Suitable Applications
WeldingSpecifications
| CX1000 Base Length | 838.3 mm (33 in) |
| CX1000 Base Width | 844.8 mm (33.26 in) |
| CX1000 Base Height | 889 mm (35 in) |
| CX1000 Base Weight | 213 kg (470 lbs) |
| Weld Cart Length | 1574.8 mm (62 in) |
| Weld Cart Width | 965.2 mm (38 in) |
| Weld Cart Height | 939.8 mm (37 in) |
| Weld Cart Weight (w/welder) | 385.6 kg (850 lb) |
| Weld Table Dimensions | 1174.8 x 965.2 (46.25 in x 38 in) |
| Weld Table Max Part Weight | 340.2 kg (750 lb) |
| Overall Base/Cart Attached Length | 2409.8 mm (94.8 in) |
| Max Part Height at Robot Full Reach | up to 304.8 mm (12 in) |
| Max Part Height at Table Center | up to 984.3 (38.75 in) |
| Weld Power Source Included | Lincoln® Electric or Miller® Brand Welder |