CAPS-30F Cobot Palletizer
- Start palletizing on day one
- Suitable for all pallet types
- Up to 30Kg payload
- Up to 8 cases/min (single pick) (higher with multipick)
- Easy to use tablet operation
- Easily movable
Compatibility
Suitable Applications
PalletizingCAPS-30F Collaborative & Advanced Palletizing System
| Throughput | up to 8 cases per minute (single pick) |
| Stack height | up to ~2000mm (78.75”) |
| Power requirement | 120VAC, 15A |
| Compressed Air | Depends on End-of-Arm tool |
| Payload | up to 30Kg (66lbs) |
| Overall Dimensions | L3650mm x W2000mm (143”L x 79”W) |
| Repeatability | 0.05mm |
| Reach | 1756mm at 30Kg, 1889mm at 25K |
Options
✓ End of Arm Tools (single/multi-zone)
✓ Case Coding/Label (print on demand, label or direct print)
✓ Positioning Conveyor (1m or 2m, auto start/stop)
✓ Traceability / Data (1D/2D code & OCR)
✓ 3 Laser Scanner (Dual Zone) Safety System