Wistia Video Thumbnail
CRX Palletizer Maverick
Applied Manufacturing Technologies

CRX-Palletizer - MAVERICK

  • 60" Pallet Heights
  • Up to 12 Picks/Min**
  • 25 KG Capacity
  • Portablein
  • Intuitive Interface

Compatibility

Suitable Applications

  • Scalable & Adaptable
  • Can handle a variety of products in varying sizes across
    different industries, including food, pharmaceuticals, and
    manufacturing.
  • Can be easily programmed and reconfigured for different
    palletizing patterns, box sizes, and production changes.
  • Compact footprint allows it to fit into existing warehouse
    or production lines without major layout changes.
  • Lower initial investment and operating costs compared to traditional industrial robots.
  • Faster ROI due to reduced labor costs and increased efficiency.

Dimensions, Footprint, Reach

Pallet Height 60"
Capacity 25 KG
Accessibility Portable

Throughput

Picks/Min Up to 12

End of Arm Tooling Type(s)

End of Arm Tooling Type Vacuum