Wistia Video Thumbnail
MOD-PAL Palletizer with HMI, Pallets, & Conveyor
MOD PAL25 with conveyor
APT

MOD-PAL

Why Robotic Palletizing with MOD-PAL®30PRO

  • Ideal for high mix – low volume applications
  • Modular design
    • Easy to redeploy within your facility in a matter of minutes
    • Transport modules with pallet lift
    • Accurately interlock modules
  • Utilizes FANUC CRX Cobot and area scanner safety
    • Eliminates need for perimeter safety fencing
    • Open access for operators
  • Improve quality and consistency of the load
  • Reduce injury from lifting and repetitive tasks
  • Increase efficiency

 

Compatibility

Suitable Applications

Specifications

Warranty 8 year Zero Maintenance, Service for Life
Max unit load height 65"
Case rate Single Pick and Place, 7 case per minute max
Footprint 142" x 148"
User-defined pallet pattern ✔
Standard layers Flipped or Non-flipped
Standard patterns Interlock or Column
Case sizes 9" x 5" x 5" to 24” x 17” x 16”
Pallet Type All types, 40” x 48”
Pallet dispenser ✗
Stretch wrap-ready ✔
Powered roller infeed conveyor Includes a 2-zoned power conveyor
EOAT Product Specific
Forklift accessible ✔
Pallet jack accessible ✔
Safety Area Scan
Rockwell PLC/HMI Included
Utilities Requires Air 80psi and 120 VAC 20AMP