Wistia Video Thumbnail
Pacteon FANUC CRX Cobot Palletizer Conveyor
Pacteon FANUC CRX Cobot Erector Palletizer
Pacteon FANUC CRX Cobot Palletizer Base Dual Pallet
Pacteon FANUC CRX Cobot Palletizer Wrapper
Pacteon FANUC CRX Cobot Palletizer Wrapper Roller Conveyor
Collabetizer ESS Branding
Schneider Packaging Equipment ESS Technologies Schneider Packaging Equipment ESS Technologies

Pacteon Cobot Palletizers

The Pacteon Collaborative Robotic Pallet Cell is an advanced solution designed to streamline the palletizing process in manufacturing environments. It features a FANUC CRX Series collaborative robot equipped with ESS-designed vacuum-style end-of-arm tooling (EOAT). This setup allows for efficient and precise handling of cases, creating a compact palletizing cell suitable for both single and dual pallet configurations. The collaborative nature of the robot means it can operate safely alongside human workers without the need for extensive safety guarding, significantly reducing the system's overall footprint.

In addition to its compact design, the Pacteon Collaborative Robotic Pallet Cell offers several customizable options to meet specific production needs. These include a tier/deck sheet magazine with placement, integration with OEM serialization systems, and various payload capacities depending on the chosen robot model. The system is designed for easy deployment and operation, making it an ideal choice for manufacturers looking to enhance productivity and maintain high safety standards. By automating the palletizing process, the Pacteon system helps reduce labor costs and improve overall efficiency in the production line.

Compatibility

Suitable Applications

Pacteon Cobot Palletizer - Dual Pallet

Footprint
Length (in) 122
Width (in) 81
Height (in) 98
Elevations
Infeed Height (in) 30
Options
End of Arm Tooling (EOAT) Vacuum
Pallet Types CHEP
Pallet Supply Manual
Sheet Supply N/A
Power Requirements 120VAC/1PH/60Hz
Air Requirements 80 PSI, 3/8" OD Poly Tubing
Max Throughput 3cpm Erecting / 6cpm Palletizing
Max Case Weight (lbs.) 40
Max Unit Load Height (in) 60
Case Length Min-Max (in) 6.50-22.00
Case Width Min-Max (in) 4.50-16.00
Case Height Min-Max (in) 4.00-16.00
• No Safety Scanners or Fences • Economical • Compact footprint • User Friendly Setup and Operation • Mobile • Great for high-mix/low-volume production • Removes ergonomic and repetitive injury challenges