Wistia Video Thumbnail
Vention Rapid Series Sanding FANUC Page Thumbnail
Vention RSS Fanuc Picture1
Vention RSS Fanuc Picture2
Vention RSS Fanuc Picture3
Vention RSS Fanuc Picture4
Vention

Rapid Series Sanding

Vention’s Robotic Sanding Solution is designed to help woodworking manufacturers achieve consistent, high-quality finishes with ease. Equipped with a FANUC CRX-30iA collaborative robot and a PushCorp rectangular sanding tool, the system ensures uniform results across various cabinet sizes and designs. Its compact, plug-and-play design integrates seamlessly into workshops, running on standard 120V outlets and air lines, making deployment quick and straightforward.

This solution’s intuitive software allows operators to create and fine-tune sanding recipes directly on the shop floor, ensuring precision and repeatability for every job. Optimized for use with 3M abrasives, it delivers professional-grade finishes while reducing the variability common in manual sanding processes. With robust remote support for troubleshooting and maintenance, manufacturers can minimize downtime and maintain consistent production quality.

By choosing Vention’s Robotic Sanding Solution, manufacturers can overcome the challenges of inconsistent finishes and labor shortages. This turnkey system combines ease of use, reliability, and scalability, providing a fast return on investment while helping businesses meet the high standards of modern woodworking production.

Compatibility

Suitable Applications

Footprint

Single Table 95 x 69 in

Sanding Stations

Number of Stations Up to 4 Stations

Panel Size

Min 6.5 x 7.5 in
Max 95 x 102 in

Power Requirements

Electrical 2 Outlets of 120V @ 15 amps
Pneumatic 24.5 SCFM [695 LMP]
Tool 17 SCFM
Locating Pods & EOAT 7.5 SCFM

End-of-Arm Tooling Systems

PushCorp Pneumatic Orbital Sanding Rectangular pad (4x3 in) & passive compliance
Dust Extraction 3M Xtract™ Portable Dust Extractor or central dust extraction
Abrasives Included 3M™ Cubitron™ 2 Hookit™ Film Sheet 775L, 3M™ Hookit™ Clean Sanding Sheet 236U
*3M, Cubitron, Hookit, and 3M Xtract are trademarks of 3M Company.

Software

Vention MachineApp Sanding Software Easy touchscreen interface to Create sanding recipes, no programming required