- Home
- Cobot and Go
- Robot Tape Applicator
Robot Tape Applicator
The TPC robot tape applicator combines a robot with our custom tape head extension to provide a solution for your industrial manufacturing and/or packaging needs. This automated solution applies tape consistently with speed and precision, even on uneven surfaces and in applications that require cutting tape at a radius.
Compatibility
Suitable Applications
Highlights
- Speed: Fast, consistent tape application
- Accuracy: Precise placement on flat or uneven surfaces
- Versatility: Handles straight lines and curved cuts
- Automation: Reduces manual labor and errors
- Integration: Easy fit into existing production lines
- Reliability: Consistent performance in demanding applications
End of Arm Tooling Types
- 2 vacuum actuated grippers with 4 cups each
- 1 gripper per robot
Software
- FANUC IR Pick Tool (line tracking)
- Allen Bardley Connected Components Workbench
Safety
- External E-stop push button
- 2 Allen Bradly guard master magnetic interlocks
Dimensions
| Footprint | 9ft X 4.5ft X 5ft |
Throughput
| Rate | 350 feet of product per minute |
With this tape head up to 750 with a different tape head under ideal conditions
Power Requirements
| 208 Single Phase | 20A |
| 120 Single Phase | 15A |