3D.EasyTeach
Sensors
3D.EasyTeach is a no-code teaching solution for robotic paint applications. It allows skilled painters and operators to guide the process manually, while the system records the motion using infrared tracking technology and converts it into an optimized robot-ready paint program. Adjustments can be made directly in the software for fast refinement and repeatable results.
Compatibility
Suitable Applications
Painting/CoatingIncludes CRX Plugin
No- No-code teaching for robotic paint applications
- Converts manual painter movements into robot-ready programs
- From manual teaching to automated painting in under 10 minutes
- Infrared motion tracking
- Fast onboarding of new parts and variants
- Repeatable paint quality with less programming effort
3D.EasyTeach Specifications
| Max. field of view | 3 m height: 2 x 2 m ground |
| Max. range | 5 m |
| Tracking accuracy | +/- 1 mm |
| Max. speed in line tracking | 10 m / min |
| Tool | II 3G Ex c IIB T5 Gc, II 3D Ex c IIIC T5 Dc |
| Power Requirements | 110 V UL-normal Power Requirements |
Atex Markings: certification ongoing, markings may be subjected to changes
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect