AD2489 7 8 Right0001
AD2489 7 2 Back0001 1
AD2489 7 1 Front0001
AD2489 7 5 Hero Left0001
AD2489 7 6 Hero Right0001
AD2489 7 3 ISO Left0001
Lincoln Electric

Cooper™ CRX-25iA Welding Cobots

The COOPER™ CRX-25iA Welding Cobot Cart from Lincoln Electric is designed for heavy-duty welding applications, particularly those involving large-diameter wires. This system features an intuitive interface that simplifies programming and operation, requiring no prior experience. Available in air-cooled cart, water-cooled cart, and non-cart options, these designs ensure optimal performance and longevity, even in demanding environments. Powered by the Lincoln Electric Power Wave® R450, it delivers high-quality welds with precision and consistency. Additionally, the COOPER™ cobot cart enhances productivity and safety by allowing for seamless human-robot collaboration.

Compatibility

Suitable Applications

Welding

Cooper CRX-25iA Welding Cobot

Water or Air-Cooled Cart Dimensions L x W x H in (mm) 69 x 46 x 105 (1743 x 1174 x 2662)
Robotic Arm Payload lb (kg) 55 (25)
Robot Arm Reach in (mm) 74.4 (1,889)
Air-Cooled Cart System Weight lb (kg) 1995 (905)
Water-Cooled Cart System Weight lb (kg) 2216 (1005)
Aluminum Welding Cart System Weight lb (kg) 2216 (1005)
System Work Envelope in (mm) 64 x 55 (1625.6 x 1397)