FastLOAD CX Series Mobile Cobots
The Acieta FastLOAD series offers a versatile and efficient solution for automating machine tending tasks in manufacturing environments. These systems are designed to address labor shortages and increase productivity by automating the loading and unloading of parts. The FastLOAD cells feature intuitive drag-and-drop programming, making them easy to set up and operate, even for users with minimal robotics experience. Their mobile design allows them to be moved quickly between machines, maximizing their utility and ensuring no machine is left idle. This flexibility is particularly beneficial for shops with high-mix, low-volume production, as it allows for rapid changeovers and efficient handling of various parts.
In addition to their ease of use, the FastLOAD systems are designed to save space and reduce costs. They have a compact footprint and do not require extensive safety fencing, taking up significantly less floor space than traditional robotic cells. This makes FastLOAD systems an ideal choice for manufacturers looking to optimize their shop floor layout. The FastLOAD cells also offer a fast return on investment, typically within six to twelve months, by increasing throughput and reducing labor costs. By automating repetitive tasks, these systems free up skilled workers to focus on more complex and value-added activities, ultimately enhancing overall productivity and efficiency in the manufacturing process.
Compatibility
Suitable Applications
Machine Tending/Part TransferSpecifications
| Base Length | 838.3 mm (33 in) |
| Base Width | 844.8 mm (33.26 in) |
| System Weight | 213 kg (470 lbs) |
| Max Part Width (2 Finger) | 158 mm (6.22 in) |
| Max Part Diameter (3 Finger) | 150 mm (5.91 in) |
| Gripper Options | Two finger gripper for square parts or three finger gripper for round parts |