800560 M00 Maverick Depal in Factory
Applied Manufacturing Technologies

Maverick De-Palletizer

Collaborative CRX Robot Mixed Case Depalletizing Cell

The Maverick Depal from AMT is a collaborative depalletizing cell designed to automate mixed‑SKU case depalletizing with speed, accuracy, and minimal operator intervention. Powered by a FANUC CRX‑30iA collaborative robot and integrated AI vision, Maverick Depal identifies, picks, and transfers mixed cases from inbound pallets in real time—no pre‑sorted pallets required.

This solution is purpose‑built for manufacturers dealing with variable case sizes, graphics, and orientations, where traditional fixed automation falls apart and manual labor becomes a bottleneck.

Suitable Applications

How It Works

  • Mixed SKU pallets are placed into the depalletizing cell.
  • Integrated 3D camera vision scans the full pallet and identifies visible cases.
  • The AI vision system determines the next best case to pick in real time.
  • The FANUC CRX‑30iA is sent precise pick coordinates.
  • The robot aligns the vacuum EOAT, attaches to the case, and lifts it from the pallet.
  • The case is transferred to the designated drop‑off location.
  • The process repeats until the pallet is empty.

Specifications

  • FANUC CRX‑30iA Collaborative Robot
    Safe, flexible cobot designed to work alongside people with simplified deployment.
  • AI‑Driven Mixed Case Vision
    Mujin vision system identifies cases by size, graphics, and orientation.
  • Vacuum Case Gripper EOAT
    Reliable top‑pick solution for consistent box handling.
  • Integrated HMI
    Operator interface for control and system monitoring.
  • AMT Maverick Portable Base
    Designed for practical factory deployment and repositioning.
  • Dual Depallet Locations
    Supports efficient pallet handling and workflow optimization.

Software & Controls

  • Mujin Controller
  • FANUC R‑30iB Plus Mini Controller
  • AI box locating
  • 2D & 3D vision guidance
  • Advanced collaborative robot functionality

Ideal Applications

  • Mixed case pallet depalletizing
  • Packaging and distribution operations
  • Manufacturers facing labor shortages or ergonomic challenges
  • Facilities seeking fast ROI without heavy guarding or complex automation

Why Maverick Depal?

Maverick Depal delivers real mixed‑case depalletizing using proven FANUC collaborative robotics and AI vision—without overcomplicating the system or the install. It’s a practical, scalable solution for plants ready to automate one of the most labor‑intensive tasks on the floor.

In short: less manual lifting, fewer errors, and a lot more consistency.

Maverick Depal Specifications

Cell Size ~6.5' x 10' (with pallets)
Power Single phase, 120 or 240 VAC
Air 80 PSI clean, dry air