- Home
- Cobot Devices
- Astro - DIY Robotics Cells
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
Astro - DIY Robotics Cells
DIY Robotics offers modular and mobile robotic cells that adapt and evolve with your growing business. Unlike permanent robotic installations, our product line is developed to be flexible and adjustable over time, ensuring you can meet changing demands and incorporate new technologies seamlessly. These robotic cells provide a scalable solution to streamline automation processes, reduce costs, and enhance productivity.
Compatibility
Suitable Applications
Includes CRX Plugin
YesOur DIY Robotics cells and accessories are standardized to reduce project costs and save implementation time compared to conventional robotic project setups. Here are some key features and benefits:
Multiple Dimensions Available
Choose from various sizes to fit your specific needs.
Mobility
Cells are mounted on wheels with retractable leveling pads for easy relocation and stability.
Modularity and Versatility
Fully modular design allows for versatile applications and easy upgrades.
Durability
Constructed with heavy channeled steel and resistant to impact and corrosion.
Plug and Play
Basic programs and security features are pre-installed, with no PLC required.
Electrical and Pneumatic Integration
Robotic Cells include wired electrical and pneumatic cabinets.
Customization
Easily adaptable to meet custom needs, ensuring the best solution for any automation project.
Space Optimization
Our robotic cells are ideal for confined floor spaces thanks to the optimized space they provide.
Please visit the DIY Robotics website for more information about our products.
Cell Specifications
| Length | 36in to 72in / 914mm to 1829mm |
| Width | 24in to 72in / 610mm to 1829mm |
| Height | Min 30in Max 38in / Min 762mm Max 965mm |
Dimensions
| Length | 36in to 72in / 914mm to 1829mm |
| Width | 24in to 72in / 610mm to 1829mm |
| Height | Min 30in Max 38in / Min 762mm Max 965mm |