- Home
- Cobot Devices
- COVAL Carbon Vacuum Gripper (CVGC Series)
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
COVAL Carbon Vacuum Gripper (CVGC Series)
COVAL's CVGC carbon vacuum gripper series has been specifically designed for handling cardboard boxes of various sizes and maximizing the lifting capacities of cobots for packaging and finishing equipment. Thanks to its lightweight and compact size, it allows for quick and easy integration while delivering exceptional gripping strength. Compatible with CRX cobots, the CVGC is available in three standard gripping plate sizes and offers a choice of foam or suction cup gripping interfaces to adapt to various applications such as palletizing, part assembly, and machine loading. Additionally, it features a highly readable human-machine interface and a dedicated Plugin for CRX cobots, making it easier for the operator to use and configure. The CVGC's modular design ensures optimal flexibility and efficiency.
Compatibility
Suitable Applications
Includes CRX Plugin
YesFeatures
- Lightweight and Strong: The carbon structure of the CVGC is 2.5 times lighter than aluminum and offers 6 times greater mechanical strength.
- Three Standard Sizes Available: 240x120 mm, 320x160 mm, and 350x250 mm, allowing you to choose the size that fits your needs. Custom dimensions are available upon request.
- Gripping Interfaces: Available with foam or suction cup gripping interfaces to adapt to various types of surfaces and products.
- Integrated or External Vacuum Generator: Versions with an integrated vacuum generator for a plug-and-play solution, or without a generator for use with an external source.
- Ease of Use: Equipped with a highly readable human-machine interface with an electronic vacuum switch display, and a 360° status LED, making it easy for the operator to use. A Plugin is available for easy integration and use with CRX cobots.
- Integration and Maintenance: The modular design allows for easy and quick integration, as well as simplified maintenance.
- Versatility: Suitable for a variety of applications such as palletizing, part assembly, and machine loading.
These features make COVAL's CVGC carbon vacuum gripper series an ideal solution for optimizing handling processes with cobots.
*Robot artwork lifted by vacuum gripper created by Zero Pop Art