- Home
- Cobot Devices
- GRIPKIT-CR-EASY-L for FANUC CRX
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
GRIPKIT-CR-EASY-L for FANUC CRX
Grippers & Tools
The GRIPKIT-CR-EASY-L is designed for FANUC CRX users who want to start simply and easily while maintaining high mechanical precision in their cobot grippers! The integrated smart sensor, less gripping part detection ensures high performance with FANUC CRX in daily operation.
- INCLUDES A CRX Plugin
- CONFIGURABLE STROKE
- CONFIGURABLE SPEED
- CONFIGURABLE FORCE
- OPTIONAL FINGERS
- USES WRIST CONNECTOR
Compatibility
Suitable Applications
Includes CRX Plugin
Yes- Plug & Work
- Collaborative safe design
- Compact design allows underflip motion with CRX-10iA/L
- 30 mm stroke
- 30 – 200 N force
- Controllable by CRX Plugin
- FLEX License – free programmable with the FANUC CRX tablet
- Smart double gripper configuration
- High precise WEISS ROBOTICS belt kinematics, are used to move the base jaws in synchronicity
- Including finger / compatible with FINGERKIT FK-20
- Certification by FANUC
- Preliminary technical advice and application support by WEISS ROBOTICS
- 20 million cycle or 12 months under warranty period
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect