Compatibility
Suitable Applications
Assembly Inspection Machine Tending/Part Transfer Material Handling Material Removal Packing Painting/Coating Palletizing Picking SandingIncludes CRX Plugin
No
IMR250
Pedestals, Carts
Built for precision mobile tasks, the IMR250 pairs a FANUC CRX arm with the reliable MiR250 AMR base. Customizable top module options ensure flexible integration and rapid deployment.
Compatibility
Suitable Applications
Assembly Inspection Machine Tending/Part Transfer Material Handling Material Removal Packing Painting/Coating Palletizing Picking SandingIncludes CRX Plugin
NoIMR250 Specifications and Features
| Payload Capacity | Up to 10kg with CRX-10iA, 1,249mm reach |
| Operating System | R-30iB Mini Plus with tablet-based interface |
| Mobile Base | Built on the MiR250 for autonomous navigation |
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect