- Home
- Cobot Devices
- MX-S Mechatronic Gripper Kit
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
MX-S Mechatronic Gripper Kit
Grippers & Tools
The SMW Autoblok MX-S Mechatronic Gripper kit is a plug-and-play design for fast and easy setup for the FANUC CRX. It features Direct Tool I/O with no additional interface requirements. It mounts directly to the standard robot flange and plugs in directly on-board. The MX-S gripper is a self-locking Mechatronic gripper that retains its grip force and position even if power is lost.
Compatibility
Suitable Applications
Includes CRX Plugin
YesFeatures
- Plug + Work: Fast and easy setup
- Grip Force up to 200N
- Jaw Stroke of 8mm per Jaw (16mm Overall)
- IP40 Protected
- Direct Tool I/O: No additional interfaces required
- Direct mounting to robot flange
- CRX Plug-in on board
- Simple control with CRX software
- Self-locking & grip retention in case of power loss
- Precise 2-jaw parallel gripping
All necessary parts in delivery of scope:
- MX-50 Gripper
- Universal fingers with double-prismatic ends
- Plug-in for CRX software, connection cable to connect direct at the tool flange interface
- User Manual
MX-S Gripper Kit Specs
| Stroke per jaw | 8 mm |
| Weight | 0.9 Kg |
| Communication interface | DIO |
| Power supply | IP40 |
| Total gripping force | 200 N |
Use as a small parts gripper due to lightweight and compact design. Mechatronic drive with gripping force maintenance in the event of power failure. Use as a small parts gripper due to lightweight and compact design.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect