- Home
- Cobot Devices
- vaQgrip – Universal Plug & Play Vacuum Grippers
Compatibility
Suitable Applications
Includes CRX Plugin
No
vaQgrip – Universal Plug & Play Vacuum Grippers
Simplify vacuum gripping for end-of-line packaging, palletizing, and material handling with Impaqt Robotics.
vaQgrip by Impaqt Robotics is a family of plug-and-play vacuum grippers designed to make vacuum automation faster, cleaner, and easier to scale. Built around a lightweight architecture with internal vacuum routing, vaQgrip eliminates external tubing and fittings, reducing clutter and cutting installation time to just minutes.
Compatibility
Suitable Applications
Includes CRX Plugin
NoThe vaQgrip series covers a broad range of vacuum handling needs, from modular gripper system to ready-to-deploy palletizing solutions. Instead of custom-engineered vacuum EOAT, integrators can choose standardized grippers or a modular platform that simplifies deployment and ensures consistent performance across projects.
All vaQgrip grippers follow the same design principles: internal vacuum routing, clean integration, safe operation, and reliable vacuum gripping. Typical applications include end-of-line packaging, palletizing, pick-and-place, and general material handling where fast setup and efficient payload utilization are required.
vaQgrip Click – Modular Vacuum Gripper System
vaQgrip Click is the modular member of the vaQgrip family, designed for applications that require flexibility. Its tool-free, twist-to-connect architecture allows gripper layouts to be built, modified, and expanded without custom fabrication, while internal vacuum routing eliminates external hoses. This makes vaQgrip Click suitable for multi-SKU production and applications with frequent layout changes.
vaQgrip VQ10 – Lightweight Vacuum Gripper, 10 kg Payload
The vaQgrip VQ10 is a plug-and-play vacuum gripper designed for palletizing and material handling. Weighing 1 kg and supporting payloads up to 10 kg, it offers an excellent weight-to-payload ratio for collaborative and industrial robot cells. An integrated horizontal offset extends reach in palletizing applications, while dual-channel vacuum and internal routing provide reliable operation in compact, repeatable setups.
vaQgrip VQ20 – Lightweight Design, High-Payload Performance
The vaQgrip VQ20 extends the series to higher payload applications, handling up to 20 kg with a gripper weight of approximately 1.2 kg. Dual-channel vacuum provides stable gripping for high-volume palletizing and multi-carton handling. With internal vacuum routing, plug-and-play installation, and a compact mechanical design, the VQ20 supports efficient deployment in demanding industrial environments.