DEVELOP LLC

Modular Robot System (MRS)

The Modular Robot System (MRS) is a plug-and-play automation cell powered by FANUC robotics. It installs fast, redeploys in minutes, and scales with your operation through modular add-ons. With multi-zone palletizing, custom tooling options, and real-time data dashboards, MRS goes beyond standard cobots to deliver flexibility, usability, and ROI in under six months.

Suitable Applications

Modular Robot System (MRS) Features

  • Throughput - Cases Per Minute (CPM) 6 single cases (Up to 13 with safety scanners)
  • Rapid Redeployment – Move and relaunch in minutes
  • Operator-Friendly HMI – Drag-and-drop job setup, no coding
  • Modular Expandability – Conveyors, printers, scanners, labelers
  • Multi-Zone Palletizing – Flexible layouts
  • Custom End-of-Arm Tooling – Tailored for you
  • Real-Time Data Dashboards – Web-based performance tracking anywhere
  • End of Arm Tooling Type(s) - Coval - CVGC or Custom to your application 

Software

  • The MRS runs on a web-based HMI with a drag-and-drop interface for job setup. Operators can build or adjust pallet patterns in minutes without coding or robotics expertise. The system supports multi-zone palletizing, recipe storage for repeat jobs, and remote access dashboards for live production data and performance tracking.

Dimensions

System Size 66" X 47"
Pallet Size Any 42” x 48” GMA, CHEP, PECO, iGPS
Max Pallet Height 72"

Power Requirements

Power Requirements 120 VAC / 20 Amp / 60 Hz

Safety

Safety Area Scanners as needed