- Home
- Cobot and Go
- QUANTEC Palletizer
Compatibility
Suitable Applications
QUANTEC Palletizer
Our QUANTEC Palletizer (QP) enables the automation of palletizing processes in an efficient and economically attractive way. Experience an automation solution that saves time and can be flexibly integrated into your production. With our QP you can minimize your manual work processes and increase productivity and ergonomics at the workplace. Our innovative concept, including a graphical user interface, guarantees maximum flexibility through mounting of the arm with minimal footprint and a practical control unit.
Compatibility
Suitable Applications
- Maximum spacial flexibility through innovative structure with podest or lift and separate controll tabel or stand-alone control cabinet
- Simple graphical user interface with fast teaching of new variants through parameterization
- Maximum payload of 30 kg including the gripping system
- Pre-configured communication interfaces (Profinet, Profibus, Ethernet IP, Digital I/Os)
- Remote maintenance capability and OEE data collection & analysis
- Collaborative system with required safety certification
Throughput
- Up to 10 packages per minute (single pick)
End of Arm Tooling Type(s)
- Vacuum gripper
- Mechanical palletizing gripper for cartons
- Mechanical palletizing gripper for canisters and buckets
- Customized palettizing gripper for special packaging
Software
- QUANTEC Smart Integration (QSI) with Graphical user interface for machine operators (GUI)
- The user interface with our software (QSI) enables operators to parameterize new variants instead of programming them (depending on the process). This means that only the parameters - dimensions, weight and positioning- of the new variant are required to introduce a new variant. In addition to parameterization, the QUANTEC user interface can be used to monitor various machine data, such as overall equipment effectiveness (OEE) and to easily control many automation functions. The GUI is explicitly designed for machine operators and setup personnel.
Safety
- Collaborative application, if process conditions for collaborative operation are fulfilled.
- Safety fence with light curtain
- Area scanners
Dimensions, Footprint, Reach
| Range | 47.37 inch (1,889 mm) / 68.89 inch (1,750 mm) |
| Payload | 55.11 (25 kg) / 66.13 (30 kg) |
| Robot Platform Dimensions | 14.17 x 14.17 x 39.37 inch (360 x 360 x 1000 mm) |
| Control Table Dimensions | 62.99 x 19.69 x 43.31 inch (1600 x 500 x 1100 mm) |
| Robot Platform with Pallets Footprint | 118 x 53 inch (3000 x 1350 mm) |
| Palletizing Height | 70.86 inch (1,800 mm) with standard platform and 98.43 inch (2,500 mm) with vertical lift system |
| Power Requirements | 500 Watt |