- Home
- Cobot and Go
- RIG Palletizer
Compatibility
Suitable Applications
RIG Palletizer
The RIG Palletizer is a flexible, highly adaptable robotic palletizing system built for high-mix production. Powered by the RGS Full Stack software platform, it pairs a FANUC CRX collaborative robot with integrated vision systems to identify box sizes, correct misalignment, and verify accurate picking without the need for mechanical alignment tools. Customizable end-of-arm tooling supports top, side, and bottom pick products weighing up to 50 lbs. Mounted on a mobile cart with a 360-degree area scanner safety perimeter, the RIG rolls between production lines in under 15 minutes. Data and analytics stream to the cloud-based Control Center, giving operators on-demand access to production information from anywhere. Through the intuitive touchscreen HMI or Control Center, teams can configure pallet patterns, box dimensions, and jobs in a completely no-code environment.
Compatibility
Suitable Applications
- Vision-Guided Picking, Fault Detection & Resolution
- Ships Fully Assembled
- Touchscreen HMI
- Unlimited SKU Configurations for High-Mix
- Mobile with Embedded Safety
- Remote Access to Data & Analytics
RIG Palletizer Specs
| Layout Dimensions | 9'2" x 12'3" |
| Stack Height | Up to 60" |
| Throughput | 6+ picks per minute cycle times with vision |
| Power Requirements | 120 VAC single-phase power, 15 amps |
| Software | Remote Motion RTL-R912, RGS Full Stack |
| End of Arm Tooling Type(s) | Customized Vacuum and Fork Tooling: RSC Top Pick with multiple adjustable vacuum zones, HSC Side/Bottom Pick with bottom forks and box pusher |
| Safety | Four area scanners create a full safety perimeter that adjusts speed or stops when breached. Retractable safety wings allow operators to easily move and reset the RIG in new locations. |