- Home
- Cobot Devices
- geCKo Materials Dry Adhesive (gMDA)
Compatibility
Suitable Applications
Includes CRX Plugin
NogeCKo Materials Dry Adhesive (gMDA)
Grippers & Tools
geCKo Materials is a bio-inspired Dry Adhesive that is ultra-strong, reusable, leaves no residue, and requires no force to detach. This enables current solutions to revolutionize while being cost saving and energy efficient. This also opens up new applications in industrial automation, robotic gripping, space & defense and more.
Compatibility
Suitable Applications
Includes CRX Plugin
No- Eliminates costly maintenance and energy-consuming vacuum pumps, freeing up space
- Grasps smooth or semi-smooth materials
- Enhances robotic arm manipulation
- Surface-safe and leaves no residue
- Handles tacky surfaces without transferring residue
- Easily integrated into existing processes, saving time and money
- Requires no pinching force
- Patented IP for both product and manufacturing processes
geCKo Materials Dry Adhesive Specifications
| Usage | Reusable up to 120,000 times; no residue |
| Temperature Operating Range | 115C to +350C |
| Hold Strength | ~120kPa |
| Material | Food-Safe/ Medical Grade Silicone |
Requires no energy or force to attach/release in milliseconds
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect