- Home
- Cobot Devices
- Mimic
Compatibility
Suitable Applications
Includes CRX Plugin
No
Mimic
Automation Made Simple, Powerful, and Accessible
Mimic is an intuitive yet powerful software platform that, together with tracking hardware, empowers your craftsmen to automate tasks - no programming experience required. With Mimic, operators can simply record their own movements and instantly transfer them to a robot, making automation faster, easier, and more accessible than ever.
Forget spending hours writing complex code. With Mimic, anyone on your team can start teaching robots in a single day - boosting productivity, reducing training time, and putting the power of automation directly into your hands.
Compatibility
Suitable Applications
Includes CRX Plugin
NoMimic: Automation Made Simple, Powerful, and Accessible
Mimic is an intuitive, user-friendly platform that empowers your skilled workers to teach robots through hands-on demonstration—no prior robotics experience required. With Mimic, operators can effortlessly record their own movements and have them replicated by robots, eliminating the need for time-consuming, expensive programming.
At its core, Mimic consists of a compact controller loaded with powerful software and tracking systems for demonstrating motion paths. The platform features an easy-to-use interface and integrates seamlessly with conveyors, sensors, robot I/Os, and robot routines (such as tool changes). Mimic also includes robust and quick editing functionalities, allowing users to fine-tune parameters like speed, force, I/Os, and position with ease.
Mimic excels in high-mix, low-volume environments and with complex-shaped parts. It brings industrial-grade automation to operations that need flexibility without complexity.
What You Gain with Mimic:
- Fast Setup, Fast ROI - Deploy a solution with Mimic in days, not weeks - get up and running faster than with traditional robot programming.
- Truly Easy to Use - Your craftsmen already have the skills - they just need Mimic to transfer them to robots and they can learn to do this in a day.
- Consistent, High-Quality Results - Achieve uniform finish quality that holds steady over time.
- Boosted Productivity - Automate even high-mix production with minimal downtime - quickly teach new parts on the fly.
- More Fulfilling Work - Let your team focus on creative, value-added tasks instead of repetitive motions.
- A Healthier Workplace - Minimize physical strain and reduce exposure to hazardous dust or chemicals.
FANUC packages/controller required for Mimic to communicate with the robot:
- Remote Motion Interface (R912) version 4.0 (FANUC specific)
- Socket Messaging (R648)
- KAREL (R632) package for FANUC
- RMI requires a controller of type R-30iB Plus (hardware) and the software version on the controller must be V9.30P/31 or newer