CRX-10iA/L
The CRX-10iA/L cobot is an ideal industrial robot for manufacturers with little to no robotics experience, fitting applications across many industries.
The CRX-10iA/L comes equipped with a 10kg payload and a 1,418mm reach, making it a perfect solution for industrial applications such as machine tending, picking & packing, dispensing and welding. The CRX-10iA/L's slightly longer reach than the CRX-10iA and its unique underflip motion allow for it to perform dynamic movements efficiently, even in relatively confined spaces.
The CRX series of cobots is 8 Years, Zero Maintenance, with the proven industrial reliability FANUC customers expect. For painting and dispensing applications, this model is also offered as the CRX-10iA/L painting cobot.
Max Payload
10 kg
Reach
1418 mm
Axes
6
Mechanical Weight
40
kg
General Specifications
| Max Payload | 10 kg |
| Reach | 1418 mm |
| Axes | 6 |
| Mechanical Weight | 40 |
| Repeatability | ±0.04 |
| Mounting Method | floor, angle, inverted |
Motion Range
| J1 Motion Range | 360° |
| J2 Motion Range | 360° |
| J3 Motion Range | 540° |
| J4 Motion Range | 380° |
| J5 Motion Range | 360° |
| J6 Motion Range | 380° |
Maximum Speed*
| Collaborative Mode | 1000 mm/sec |
| High Speed Mode | 2000 mm/sec |
*During short distance, it may not reach the maximum value stated. Please set motion speed according to risk assessment of system.
Allowable Wrist Load*
| J4 Moment/Inertia | 34.8/1.28 |
| J5 Moment/Inertia | 26/0.9 |
| J6 Moment/Inertia | 11/0.3 |
*Nm/Kg.m²
Input Power Source (VAC)
| Power Source | 100-120 |
| Power Source | 200-240 |
Protection
| Body Standard | IP67 |
| Wrist & J3 Arm | IP67 |
Grit W
Kane Robotics
No-code sanding robot for any cabinet door size. Features tri-head EOAT (orbital, jitterbug, brush) and a simple HMI for effortless operation.
SmartPallet 1000
IC Automation
SmartPallet 1000
SmartPallet 1000 helps manufacturers reduce manual palletizing, improve throughput, and maintain consistent stacking quality without the complexity typically associated with traditional palletizing systems.
Cooper™ CRX Aluminum Welding Cobot Cart
Lincoln Electric
Cooper™ CRX Aluminum Welding Cobot Cart
The COOPER™ Aluminum Welding Cobot Cart from Lincoln Electric is ideal for aluminum welding, offering high-quality welds, easy programming, and safe human-robot collaboration.
CoBot QC Bundle
Manufacturing Automation Systems
CoBot QC Bundle
The CobotQC Bundle is a 3D laser scanning system with a FANUC CRX robot, Smart Base, Scantech P42 scanner, and QC Plus™ Core software, enhancing quality control in manufacturing.
FastLOAD CX Series Mobile Cobots
Acieta
FastLOAD CX Series Mobile Cobots
Automates machine tending, boosting productivity with easy programming and mobile flexibility. Compact design saves space and costs, ideal for high-mix, low-volume production.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect