Compatibility
Suitable Applications
Assembly Machine Tending/Part Transfer Material Handling Packing Palletizing PickingIncludes CRX Plugin
No
Apera Vue — 4D Vision
Compatibility
Suitable Applications
Assembly Machine Tending/Part Transfer Material Handling Packing Palletizing PickingIncludes CRX Plugin
NoUnlocking Robotic Automation for Unmatched Reliability and Performance
Apera AI transforms plant performance by empowering robots with human-caliber vision and advanced artificial intelligence. Powered by 4D Vision, robots achieve up to 10X faster vision and 99.9% reliability in recognizing objects and completing tasks.
Designed for the real-world plant floor, Apera AI's 4D Vision is powered by advanced AI, enabling robots to adapt to shifting bins, changing lighting conditions, worn grippers, and complex part geometry—unlocking performance in the most demanding industrial settings. Only Apera equips robots to perform tasks like bin picking, racking, de-racking, assembly, and machine tending with unmatched precision, speed, and reliability.
RESILIENT—Light Resilient for Real-World Manufacturing
No structured lights, no lasers. Apera stereo 4D Vision works in all lighting conditions—bright, dark, outside, or variable—without any special equipment.
RELIABLE—99.9% Reliability You Can Count On
An AI neural network trains synthetic parts through a million cycles to achieve >99.9% reliability in recognizing (complex, shiny, clear) objects and performing tasks.
FAST—Industry-Leading Total Vision Cycle Time
In as little as 0.3 seconds, Apera can identify an object to pick and provide path planning to the robot—allowing for up to 2,000 picks per hour.
SCALABLE—Highest Resolution Stereo Vision
Apera leverages high quality 12MP+ stereo cameras to deliver detailed depth maps without bulky laser projectors, enabling cost-effective and scalable multi-camera robotic cells.
SIMPLE—No Vision Expertise Required
No-code tools, AI-powered calibration, and real-time diagnostics streamline deployment. Build and simulate your robotic cell in the Apera Forge design studio in minutes. AI training delivers a complete vision program tuned for high performance within 24-48 hours, ready to deploy on your plant floor.
It’s time to end robot blindness. Apera AI’s award-winning 4D Vision system unlocks plant performance, enabling automotive OEMs, Tier 1 suppliers, and other industrial manufacturers to achieve unmatched levels of productivity, quality, and cost savings.
Specification
| Dimensions | From 179mm x 104mm x 78mm (XS) TO 479mm x 114mm x 78mm (L/LT) |